Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | W | W-Series |
| Configuration | C | Combination unit |
| Brand | DANFOSS | Danfoss |
| Control type 1 | 00 | No control |
| Control type 2 | 00 | No control |
| Model Code 1 | MFWC-50000360000000000000 | |
| Model Code 2 | HC816183000500 | |
| Size 1 | 500 | 500 ccm/rev |
| Size 2 | 360 | 360 ccm/rev |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | M | Motor |