Danfoss logo
Industrial piston motors-product-category

Industrial piston motors

We offer piston motors with many control options and fixed or variable displacement from 66 cm3 to 750 cm3 [4 in3 to 46 in3]. They are designed with the largest available shaft bearings to provide long life in harsh environments, even for high-speed and high-power applications, and they can operate on a wide range of fluids, including water-glycol.

Features and benefits  

  • Axial piston motors with swashplate design and can be applied to hydrostatic drives 
  • A range of control options allow matching of motors to any application  
  • Rotating and pressure loaded parts are pressure balanced  
  • High efficiency from automatic pressure balancing of cylinder block to valve plate  
  • Oversized shaft bearings for long life and thru-drive capability 
  • Highly resistant to dirt because of automatic wear compensation 
  • Low sound level assured by swashplate design and other proven features 

Applications 

  • Pulp and paper chemical pump drives 
  • Primary metals 
  • Marine winches 
  • Mixers 

Specifications 

Model

Displacement

cm3[in3]

Nominal pressure

bar [psi]  

Max. speed

  rpm1 

Max. geometric motor flow

l/min [US gal/min]

MFX 66

66 [4.0]

350 [5,075]

1,800

119 [31.4]

MFX 90

90 [5.5 ]

350 [5,075]

1,800

162 [42.8]

MFX 130

130 [8.0]

350 [5,075]

1,800

234 [61.8]

MFX 180

180 [11.0]

350 [5,075]

1,800

324 [85.6]

MFW/MVW 250

250 [15.25]

350 [5,075]

1,800

450 [119]

MFW/MVW 360

360 [22.0]

350 [5,075]

1,800

648 [171]

MFW/MVW 500

500 [30.5]

350 [5,075]

1,800

902 [238]

MFW/MVW 750

750 [45.8]

350 [5,075]

1,500

1,125 [297]

1 Higher speed available on request

For more information, see Hydrokraft Piston Motors Technical Information.

Products shown: 0