
GearMe Group 1 aluminum gear motors
GearMe Group 1 motors offer displacements from 2.6 cm3/rev to 12.0 cm3/rev [0.158 in3/rev to 0.732 in3/rev]. These motors utilize a high strength extruded aluminum body with an aluminum rear cover and front flange. They provide excellent starting torque and exceptional efficiency.
Features and benefits
- Unidirectional and bidirectional configurations available
- European and SAE flanges and shafts available
- Optional integral relief valve in rear cover
- Balanced design ensures exceptional operational efficiency
- Excellent starting torque characteristics
Applications
- Turf care equipment
- Forklifts
- Municipal machines
- Fan drive systems
Specifications
- Displacements from 2.6 cm3/rev to 12.0 cm3/rev [0.158 in3/rev to 0.732 in3/rev]
- Rated pressure up to 250 bar [3,625 psi]
- Maximum speeds up to 4,000 rpm
- Minimum speeds of 800 rpm or 1,000 rpm