Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | |
| Displacement | 019 | Displacement 19 cc |
| Drive gear | GB | Parallel SAE diam. 15,875 L=50,8 , Key 4x40 (CE06) |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | E5 | 7/8-14UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | C3 | 13,5x30xM6 |
| Ports position | PR | Inlet port Right position looking gear drive from front flange |
| Project version | N | Standard Version of Project |
| Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
| Rotation | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NN | Gr2 Bidir.Motor |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |