Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | |
| Displacement | 014 | Displacement 14 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| E_VALVE GROUP2 | Y | Proportional Valve with internal drain and anti-cavitation check valve on the bearings |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 9Y | Outrig.06 1:8-M12x1,25-Key=4+D |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | NN | Standard from catalogue |
| Project version | A | Generation II |
| Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SGM2YN | Gr2 Mot.ISIS-CI Cov+In.7/8-14 |
| Slash separator | / | Slash |
| Valve setting | XBW | Setting proportional valve, type of connector 24 DT Volt and pressure 210 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
