Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 6,0 | Displacement 6,0 cc |
| Drive gear | SA | Splined SAE J498-9T-16/32-Dp Class 1FIT -SC06 |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | E5 | 7/8-14UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E6 | 1-1/16-12UN |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P1 | Standard cover for pump |
| Rotation | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
