Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 019 | Displacement 19 cc |
| Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
| E_VALVE GROUP2 | V | DCV+PVLP+PRV Valve (Reversin |
| F_DRAIN GROUP2 | C | Inlet on cover - Outlet on cover - drain on cover driven gear position |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 04 | Flange with pilot Ø50 mm and 2 holes for bolts through the body |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | NN | Without inlet |
| Ports position | NN | Standard from catalogue |
| Project version | A | Generation II |
| Rear cover | RB | Cover M+In-Out 7/8+DCV 24VD |
| ROTATION | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | XBW | Setting proportional valve, type of connector 24 DT Volt and pressure 210 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
