Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| E_VALVE GROUP2 | G | Anti-cavitation check valve on the bearings |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | C3 | 13,5x30xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 9J | Outrigger Bearing Type 06 with parallel shaft end diameter 3/4 (Ø19.05mm) (LEP) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | C3 | 13,5x30xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P3 | Cover for pump with holes M5 |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
