Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 017 | Displacement 17 cc |
| Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B7 | 20x40xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | A | Generation II |
| Rear cover | Y4 | Cover for motor per proportional valve and vertical drain 9/16-18UNF-2B |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SGM2YL | Mot.ISIS-CI Cov+In7/8-14;V.dr. |
| Slash separator | / | Slash |
| Valve setting | XBW | Setting proportional valve, type of connector 24 DT Volt and pressure 210 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
