Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 019 | Displacement 19 cc |
| Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
| Inlet size | F5 | 3/4 GAS |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | F5 | 3/4 GAS |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | M1 | Standard cover for motor drain 1/4 Gas |
| Rotation | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NN | Gr2 Bidir.Motor |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
