Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
| Inlet size | B5 | 15x35xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | V1 | Cover for motor per relief valve with drain 1/4 Gas |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
| Seals | N | Standard seal |
| Single Stage Family | SNM2JN | Gr2 Bid.Mot+RV+Check Val. |
| Slash separator | / | Slash |
| Valve setting | VLT | Setting relief valve, velocity of product per checked setting 2500 rpm and pressure 140 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
