Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 011 | Displacement 11 cc |
| Drive gear | SA | Splined SAE J498-9T-16/32-Dp Class 1FIT -SC06 |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | NN | Without inlet |
| Ports position | NN | Standard from catalogue |
| Project version | 4 | Standard with precharge seal on cover |
| Rear cover | G6 | Cover for motor front SAE ports : Inlet 7/8-14UNF-2B ; Outlet 7/8-14UNF-2B ; Drain 9/16-18UNF-2B |
| ROTATION | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NC | Gr2 Bid.Mot-Front port-Ax.dr. |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
