Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| Inlet size | C3 | 13,5x30xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 91 | Outrigger Bearing Type 01 with taper shaft 1:8 - M12x1,25 - Key=4 mm |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | C3 | 13,5x30xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | L3 | Cover for motor with side drain in vertical axis 1/4 Gas with holes M5 |
| ROTATION | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NL | Gr2 Bidir.Motor-Vert.drain |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
