Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 011 | Displacement 11 cc |
| Drive gear | GA | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 CI06 |
| Inlet size | E5 | 7/8-14UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | V6 | Cover for motor per relief valve with drain 9/16-18UNF-2B |
| Rotation | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | Y | With VITON seals + Dust Cover (see SGM2) |
| Single Stage Family | SNM2JN | Gr2 Bid.Mot+RV+Check Val. |
| Slash separator | / | Slash |
| Valve setting | VOX | Setting relief valve, velocity of product per checked setting 3250 rpm and pressure 210 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
