
GearMe Group 3 aluminum gear motors
GearMe Group 3 motors deliver displacements from 22.1 cm3/rev to 88.2 cm3/rev [1.35 in3/rev to 5.38 in3/rev]. Built with high strength extruded aluminum, they guarantee the ability to work with high back pressure.
Features and benefits
- Unidirectional and bidirectional versions available
- European and SAE flanges and shafts
- Optional integral anti cavitation check valve
- Exceptional starting torque for heavy loads
- Outrigger bearing assembly option for high shaft loads
Applications
- Off-highway machinery
- Road building equipment
- Forklifts
- Municipal vehicles
Specifications
- Displacements from 22.1 cm3/rev to 88.2 cm3/rev [1.35 in3/rev to 5.38 in3/rev]
- Rated pressure up to 250 bar [3,625 psi]
- Maximum speeds up to 2,500 rpm
- Minimum speeds of 600 rpm or 800 rpm