Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 038 | Displacement 38 cc |
| C: Rotation | R | Product with clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | A | Generation II |
| E_VALVE GROUP3 | V | DCV+PVLP+PRV Valve (Reversin |
| E: Mounting flange | 9Y | Outrig.07 1:8-5/8-18UNF-Key |
| F_DRAIN GROUP3 | C | In-Out-Drain=Cover-Dr.dvn si |
| F: Drive gear | DA | Spline drive DIN 5482 B 22 x 19 L=24 SC01-02 |
| G: Rear cover | RB | Cover M+In-Out 1-1/16+DCV 2 |
| H: Inlet size | NN | Without outlet |
| I: Outlet size | NN | Without outlet |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | XBR | Setting proportional valve, type of connector 24 DT Volt and pressure 160 bar with oil ISO VG68 a 40°-50°C |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
