Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | |
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
| E_VALVE GROUP2 | N | |
| F_DRAIN GROUP2 | L | |
| Inlet size | B5 | 15x35xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 04 | Flange with pilot Ø50 mm and 2 holes for bolts through the body |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | LD | Cover for motor with side drain in horizontal axis 1/4 Gas left side |
| Rotation | B | Bidirectional |
| Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
| Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| Single Stage Family | SNM2NL | Gr2 Bidir.Motor-Vert.drain |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
