Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | |
| Displacement | 011 | Displacement 11 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| E_VALVE GROUP2 | D | Internal drain valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | B5 | 15x35xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | D2 | Cover for motor without drain |
| ROTATION | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2DN | Gr2 Bidir.Motor-Int.Drain |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
