Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 075 | Displacement 75 cc |
| C: Rotation | B | Bidirectional |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F: Drive gear | GA | Parallel drive diam. 22,225 L=25,4 , Key 6,375 x 6,375 x 25,4 CI07 |
| G: Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
| H: Inlet size | CD | 36x62xM10 |
| I: Outlet size | CD | 36x62xM10 |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNM3NN | Gr3 Bid.Motor |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
