Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 019 | Displacement 19 cc |
| Drive gear | GB | Parallel SAE diam. 15,875 L=50,8 , Key 4x40 (CE06) |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | C | Inlet on cover - Outlet on cover - drain on cover driven gear position |
| Inlet size | NN | Without inlet |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | NN | Without inlet |
| Ports position | NN | Standard from catalogue |
| Project version | A | Generation II |
| Rear cover | C5 | Cover M+Thd In-Out 7/8-14UN |
| Rotation | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
