Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 026 | Displacement 26 cc |
| C: Rotation | R | Product with clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | G | Anti-cavitation check valve on the bearings |
| E: Mounting flange | 06 | Flange with pilot D.105 and 4 holes for bolts |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | AA | Taper 1:5 - M16 x 1,5 - Key = 5 CO06 |
| G: Rear cover | P1 | Standard cover for pump |
| H: Inlet size | B7 | 20x40xM6 |
| I: Outlet size | BB | 27x55xM8 |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | Z | With VITON sh.seal+Dust Cove |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | S | SCANIA Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
