Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 026 | Displacement 26 cc |
| C: Rotation | R | Product with clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | A | Generation II |
| E_VALVE GROUP3 | Y | PRV Valve with internal drain+anti-cavitation check valve on bearings |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F_DRAIN GROUP3 | L | Inlet-outlet body - Drain on cover in vertical position driven gear side |
| F: Drive gear | GB | Parallel drive diam. 22,225 L=25,4 , Key 6,375 x 6,375 x 25,4; with threaded hole: 1/4-20UNC-2B CI07 AKT |
| G: Rear cover | Y4 | Cov.M+PRV+dr. 9/16-18Vert.d |
| H: Inlet size | NN | Without outlet |
| I: Outlet size | E6 | 20x1-1/16-12UN |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | XNN | Without proportional valve |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
