Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 011 | Displacement 11 cc |
Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
E_VALVE GROUP2 | N | Without Valve |
F_DRAIN GROUP2 | N | Standard |
Inlet size | B5 | 15x35xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | B5 | 15x35xM6 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | B | Bidirectional |
Rear cover | M9 | Cover M+drain M12x1,5 |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNM2NN | Gr2 Bidir.Motor |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |