Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 6,0 | Displacement 6,0 cc |
Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
Inlet size | E5 | 7/8-14UNF |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 9J | Outrigger Bearing Type 06 with parallel shaft end diameter 3/4 (Ø19.05mm) (LEP) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | M4 | Standard cover for motor drain 9/16-18UNF-2B with holes M5 |
Rotation | B | Bidirectional |
Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
Seals | N | Standard seal |
Single Stage Family | SNM2NN | Gr2 Bidir.Motor |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |