Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 014 | Displacement 14 cc |
Drive gear | CA | Tang 8 x 17,8 x L=6,5 FR03 |
E_VALVE GROUP2 | D | Internal drain valve |
F_DRAIN GROUP2 | N | Standard |
Inlet size | F5 | 3/4 GAS |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
O-Ring, Inside Diameter | / | Slash |
Outlet size | F5 | 3/4 GAS |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | D3 | Cover for motor without drain with holes M5 |
Rotation | B | Bidirectional |
Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
Seals | N | Standard seal |
Single Stage Family | SNM2DN | Gr2 Bidir.Motor-Int.Drain |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |