Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 063 | Displacement 63 cc |
| C: Rotation | R | Product with clockwise rotation |
| D_SIZE GROUP3 | 3 | |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | G | Anti-cavitation check valve on the bearings |
| E: Mounting flange | 9Y | Outrig.07 1:8-5/8-18UNF-Key=6, |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | DA | Spline drive DIN 5482 B 22 x 19 L=24 SC01-02 |
| G: Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
| H: Inlet size | E9 | 27x1-5/8-12UN |
| I: Outlet size | E9 | 27x1-5/8-12UN |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNM3GN | Gr3 Bid.Motor+Check Valve |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
