Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
Displacement | 022 | Displacement 22 cc |
Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
E_VALVE GROUP2 | V | DCV+PVLP+PRV Valve (Reversin |
F_DRAIN GROUP2 | C | Inlet on cover - Outlet on cover - drain on cover driven gear position |
Inlet size | NN | Without inlet |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | NN | Without inlet |
Ports position | NN | Standard from catalogue |
Project version | A | Generation II |
ROTATION | R | Product with clockwise rotation |
Rear cover | RB | Cover M+In-Out 7/8+DCV 24VD |
Screws | N | Screws standard |
Seals | N | Standard seal |
Slash separator | / | Slash |
Valve setting | XBS | Setting proportional valve, type of connector 24 DT Volt and pressure 170 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |