Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 7,5 | Displacement 7,5 cc |
| Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | L | Inlet on body - Outlet on body - Drain on cover in vertical position driven gear side |
| Inlet size | E6 | 1-1/16-12UN |
| Mark position | S | Sticker on the body |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E4 | 3/4-16UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | L6 | Cover for motor with side drain in vertical axis 9/16-18UNF-2B |
| Rotation | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
