Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 022 | Displacement 22 cc |
| C: Rotation | B | Bidirectional |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | N | Without valve |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | BN | Taper 1:8 - 5/8-18UNF-2A - Key = 6,375 ; rear spline DIN 5482 22 x 19 L=16,5 CO47 |
| G: Rear cover | S4 | Std cov.Mot.d. Hor9/16-18UN |
| H: Inlet size | E8 | 23,5x1-5/16-12UN |
| I: Outlet size | E8 | 23,5x1-5/16-12UN |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | B | VITON seals |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
