Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | |
| Displacement | 6,0 | Displacement 6,0 cc |
| Drive gear | SA | Splined SAE J498-9T-16/32-Dp Class 1FIT -SC06 |
| E_VALVE GROUP2 | F | Braking valve |
| F_DRAIN GROUP2 | L | Inlet on body - Outlet on body - Drain on cover in vertical position driven gear side |
| H: Mounting Flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| Inlet size | E5 | 7/8-14UNF |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | J6 | Cover for motor per braking valve with side drain in vertical axis 9/16-18UNF-2B |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | C | Product with galvanized nuts. |
| Seals | N | Standard seal |
| Single Stage Family | SNM2FL | Gr2 Bid.Mot+Break.Val-Vert.dr. |
| Slash separator | / | Slash |
| Valve setting | YWA | Setting braking valve with calibrated nozzle : nozzle diameter D.3 mm and standard cut-in with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
