Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SNM2NN | Gr2 Bidir.Motor |
| B: Displacement | 011 | Displacement 11 cc |
| C: Rotation | B | Bidirectional |
| D: Project version | N | Standard Version of Project |
| F: Drive gear | GB | Parallel SAE diam. 15,875 L=50,8 , Key 4x40 (CE06) |
| G: Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
| H: Inlet size | E5 | 7/8-14UNF |
| H: Mounting Flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| I: Outlet size | C3 | 13,5x30xM6 |
| J: Ports position | PR | Inlet port Right position looking gear drive from front flange |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
