Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SNM2NN | Gr2 Bidir.Motor |
| B: Displacement | 019 | Displacement 19 cc |
| C: Rotation | B | Bidirectional |
| D: Project version | N | Standard Version of Project |
| F: Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| G: Rear cover | M3 | Standard cover for motor drain 1/4 Gas with holes M5 |
| H: Inlet size | C7 | 20x40xM8 |
| H: Mounting Flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
| I: Outlet size | C7 | 20x40xM8 |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
