Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 033 | Displacement 33 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | A | Generation II |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F: Drive gear | BC | Taper 1:8 - 5/8-18UNF-2A - Key = 6,375 CO07 |
| G: Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
| H: Inlet size | NN | Without outlet |
| I: Outlet size | E6 | 20x1-1/16-12UN |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | XAS | Setting proportional valve, type of connector 12 DT Volt and pressure 170 bar with oil ISO VG68 a 40°-50°C |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SGM3YN | Mot.ISIS-CI Cov+In.1'1/16-12 |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
