Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 025 | Displacement 25 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| Inlet size | E6 | 1-1/16-12UN |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 9J | Outrigger Bearing Type 06 with parallel shaft end diameter 3/4 (Ø19.05mm) (LEP) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E6 | 1-1/16-12UN |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | M4 | Standard cover for motor drain 9/16-18UNF-2B with holes M5 |
| ROTATION | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NN | Gr2 Bidir.Motor |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
