Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 014 | Displacement 14 cc |
Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
Inlet size | NN | Without inlet |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | NN | Without inlet |
Ports position | NN | Standard from catalogue |
Project version | 4 | Standard with precharge seal on cover |
Rear cover | G1 | Cover for motor front BSP ports : Inlet 1/2 Gas ; Outlet 1/2 Gas ; Drain 1/4 Gas |
Rotation | B | Bidirectional |
Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
Seals | N | Standard seal |
Single Stage Family | SNM2NC | Gr2 Bid.Mot-Front port-Ax.dr. |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |