Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 014 | Displacement 14 cc |
Drive gear | GA | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 CI06 |
Inlet size | E5 | 7/8-14UNF |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | L | Product with counter-clockwise rotation |
Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNM2GN | Gr2 Bid.Motor+Check Valve |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |