Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 038 | Displacement 38 cc |
C: Rotation | L | Product with counter-clockwise rotation |
D: Project version | A | Generation II |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
F: Drive gear | BP | Tap.1:8-5/8-18UNF-2A-Key6,375+ |
G: Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
H: Inlet size | NN | Without outlet |
I: Outlet size | E6 | 20x1-1/16-12UN |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | XAU | Setting proportional valve, type of connector 12 DT Volt and pressure 190 bar with oil ISO VG68 a 40°-50°C |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SGM3YN | Mot.ISIS-CI Cov+In.1'1/16-12 |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |