Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 019 | Displacement 19 cc |
| Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
| Inlet size | C7 | 20x40xM8 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | C7 | 20x40xM8 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | V1 | Cover for motor per relief valve with drain 1/4 Gas |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2JN | Gr2 Bid.Mot+RV+Check Val. |
| Slash separator | / | Slash |
| Valve setting | VNU | Setting relief valve, velocity of product per checked setting 3000 rpm and pressure 160 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
