Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 019 | Displacement 19 cc |
Drive gear | GA | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 CI06 |
Inlet size | B7 | 20x40xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | B7 | 20x40xM6 |
Ports position | YY | Port type Bx-Bx for flange SAE-A as per catalogue (inverted std. position from flange to cover) LCX |
Project version | N | Standard Version of Project |
ROTATION | B | Bidirectional |
Rear cover | L1 | Cover for motor with side drain in vertical axis 1/4 Gas |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNM2NL | Gr2 Bidir.Motor-Vert.drain |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |