Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 011 | Displacement 11 cc |
| Drive gear | GA | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 CI06 |
| Inlet size | B5 | 15x35xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | YY | Port type Bx-Bx for flange SAE-A as per catalogue (inverted std. position from flange to cover) LCX |
| Project version | N | Standard Version of Project |
| Rear cover | M1 | Standard cover for motor drain 1/4 Gas |
| ROTATION | B | Bidirectional |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNM2NN | Gr2 Bidir.Motor |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
