Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 055 | Displacement 55cc |
| C: Rotation | B | Bidirectional |
| D: Project version | N | Std version of Project |
| E: Mounting flange | 07 | SAE B pilot D101,6+2 bolts |
| F: Drive gear | SA | Splined SAE J498-13T-16/32 |
| G: Rear cover | M2 | Std cover motor drain M12x1,5 |
| H: Inlet size | CA | 27x51xM10 |
| I: Outlet size | CA | 27x51xM10 |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Std screws |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Std Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Std on top-drive gear side |
| Single Stage Family | SNM3NN | Gr3 Bid.Motor |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |