Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design number | Design number of mtor |
| Displacement | 22.2 cm3/r [1.35 in3/r] |
| Input shaft | Straight key shaft dia 20.0 |
| MB series motor | MB series motor |
| Port Type | Thread o-ring port G1/2 |
| Ports location | End port |
| Product height in | 4.800 |
| Product height mm | 121.920 |
| Product length in | 6.800 |
| Product length mm | 172.720 |
| Product width in | 5.030 |
| Product width mm | 127.762 |
| Rotation | Bydirectional |
