Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Gear motors
GearMe aluminum gear motors
MB7AK400
GEAR_MOTOR
MB7AK400
Tools
Add to comparison
Add to comparison
MB7AK400
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.800
Product height mm
121.920
Product length in
6.980
Product length mm
177.292
Product width in
5.030
Product width mm
127.762