Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Case drain | AC | Internal with bi-directional checks, .5625-18 unf-2b sae o-ring port - bottom (plugged) |
| CODE TITLE | ADM | Series 26 gear motor |
| Design code | A | A |
| Displacement | 02 | 8.8 cm3/r [.54 in3/r] |
| Identification | 0 | Standard |
| Mounting feature | A | (2-bolt a) SAE flange series 82-2 |
| Output Shaft | AL | Straight shaft dia 15.88 [.625], keyway 4.1 X 25.4 [.16 X 1.00], shaft ext 58.7 [2.31] (key included) |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 01 | Inlet port 1.0625-12 un-2b SAE o-ring port; outlet port 1.0625-12 un-2b SAE o-ring port - side ports |
| Product height in | 5.110 | |
| Product height mm | 129.794 | |
| Product length in | 6.190 | |
| Product length mm | 157.226 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| Relief valve full flow setting | 00 | No relief valve setting |
| Relief valve type | 0 | No relief valve |
| Rotation | D | Bi-directional |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |