Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Case drain | No case drain |
| Code title | Series 26 gear motor |
| Design code | A |
| Displacement | 10.2 cm3/r [.62 in3/r] |
| Identification | Agco (number stamped on unit) |
| Mounting feature | (2-bolt a) SAE flange series 82-2 |
| Output shaft | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | Black per spec 209-13cj |
| Ports and location | Inlet port 1.0625-12 un-2b SAE o-ring port; outlet port 1.0625-12 un-2b SAE o-ring port - side ports |
| Relief valve full flow setting | No relief valve setting |
| Relief valve type | No relief valve |
| Rotation | Left-hand rotation ccw |
| Special features | Anti-cavitation check valve |
| Test data | Unit specific |
| Unit type | Plain |