Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Motors
Mobile motors
Gear motors
Rugid aluminum gear motors
26704-DAU
SERIES 26 GEAR MOTOR
26704-DAU
Tools
Add to comparison
Add to comparison
26704-DAU
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.110
Product height mm
129.794
Product length in
7.070
Product length mm
179.578
Product width in
5.120
Product width mm
130.048