Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Case drain | Internal with bi-directional checks, .5625-18 unf-2b sae o-ring port - bottom (plugged) |
| CODE TITLE | Series 26 gear motor |
| Design code | A |
| Displacement | 20.3 cm3/r [1.24 in3/r] |
| Identification | Standard |
| Mounting feature | (2-bolt a) SAE flange series 82-2 |
| Output shaft | Straight shaft dia 15.88 [.625], keyway 4.1 X 25.4 [.16 X 1.00], shaft ext 58.7 [2.31] (key included) |
| Paint | Primer per spec 209-13a |
| Ports and location | Inlet port 1.0625-12 un-2b SAE o-ring port; outlet port 1.0625-12 un-2b SAE o-ring port - side ports |
| Product height in | 5.110 |
| Product height mm | 129.794 |
| Product length in | 6.690 |
| Product length mm | 169.926 |
| Product width in | 5.120 |
| Product width mm | 130.048 |
| Relief valve full flow setting | No relief valve setting |
| Relief valve type | No relief valve |
| Rotation | Bi-directional |
| Special features | Improved trap design for noise reduction |
| Test data | Generic |
| Unit type | Plain |