Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Case drain | AA | .5625-18 unf-2b sae o-ring port - bottom |
| Code title | ADM | Series 26 gear motor |
| Design code | A | A |
| Displacement | 08 | 23.1 cm3/r [1.41 in3/r] |
| Identification | 0 | Standard |
| Mounting feature | A | (2-bolt a) SAE flange series 82-2 |
| Output shaft | AC | Straight shaft dia 19.05 [.750], keyway 4.8 X 25.4 [.19 X 1.00], shaft ext 31.8 [1.25] (key included) |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 01 | Inlet port 1.0625-12 un-2b SAE o-ring port; outlet port 1.0625-12 un-2b SAE o-ring port - side ports |
| Relief valve full flow setting | 00 | No relief valve setting |
| Relief valve type | 0 | No relief valve |
| Rotation | D | Bi-directional |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |