GEAR MOTOR ASSYPLAIN
26713-DAE
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.110 |
| Product height mm | | 129.794 |
| Product length in | | 6.140 |
| Product length mm | | 155.956 |
| Product width in | | 5.120 |
| Product width mm | | 130.048 |