Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Case drain | AB | .5625-18 unf-2b sae o-ring port - top |
| CODE TITLE | ADM | Series 26 gear motor |
| Design code | A | A |
| Displacement | 14 | 5.6 cm3/r [.34 in3/r] |
| Identification | 0 | Standard |
| Mounting feature | A | (2-bolt a) SAE flange series 82-2 |
| Output shaft | AE | Straight shaft dia 19.05 [.750], keyway 4.8 X 25.4 [.19 X 1.00], shaft ext 50.8 [2.00] (key included) |
| PAINT | 00 | No paint |
| Ports and location | 03 | Inlet port .875-14 UNF-2b SAE o-ring port; outlet port .875-14 UNF-2b SAE o-ring port - side ports |
| Product height in | 5.110 | |
| Product height mm | 129.794 | |
| Product length in | 5.740 | |
| Product length mm | 145.796 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| Relief valve full flow setting | 00 | No relief valve setting |
| Relief valve type | 0 | No relief valve |
| Rotation | D | Bi-directional |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |